How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 10.5 |
| BD: | 9 | L: | 10.88 in |
| D: | 4.88 | P: | 4.62 in |
| AA: | 15.19 | L1: | 14.86 in |
| T: | 2.938 | G: | 3.63 |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.97 | I: | 7.5 in |
| H: | 0.53 in | U: | 1.25 in |
| LL: | 5.25 in | V: | 4.26 in |
| AB: | 6.76 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 5.14 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Bore Code: | 47 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

