How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 4.62 in |
| AF: | 0.38 | BE1: | 0.5 in |
| AA: | 15.19 | U: | 1.25 in |
| AG: | 10.5 | AK: | 8.5 |
| G: | 3.63 | L: | 10.88 in |
| I: | 7.5 in | L1: | 14.86 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AJ: | 7.25 |
| AB: | 6.76 | LL: | 5.25 in |
| BF: | 0.53 | T: | 2.938 |
| D: | 4.88 | AE2: | 0.97 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Assembly: | YFC-2 | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Series Code: | OE | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| Bore Code: | 47 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.938 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

