How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | D: | 4.88 |
| P: | 4.62 in | AF: | 0.38 |
| H: | 0.53 in | G: | 3.63 |
| I: | 7.5 in | L: | 10.88 in |
| T: | 2.938 | AB: | 6.76 |
| AJ: | 7.25 | BD: | 9 |
| AG: | 10.5 | AE2: | 0.97 |
| L1: | 14.86 in | AK: | 8.5 |
| AA: | 15.19 | BF: | 0.53 |
| V: | 4.26 in | BE1: | 0.5 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Series Code: | OE | Ratio: | 60:1 |
| Output Diameter (in): | 2.938 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Bore Code: | 47 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

