How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| LL: | 5.25 in | AK: | 8.5 |
| G: | 3.63 | I: | 7.5 in |
| AA: | 15.19 | BE1: | 0.5 in |
| P: | 4.62 in | AB: | 6.76 |
| V: | 4.26 in | AG: | 10.5 |
| AF: | 0.38 | L1: | 14.86 in |
| D: | 4.88 | BD: | 9 |
| T: | 2.938 | L: | 10.88 in |
| BF: | 0.53 | U: | 1.25 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 29.2 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Motor Frame Size: | 250TC | Ratio Range: | 60:1 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Bore Code: | 47 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.938 in |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

