How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LL: | 5.25 in |
| AK: | 8.5 | I: | 7.5 in |
| BF: | 0.53 | AA: | 15.19 |
| L: | 10.88 in | L1: | 14.86 in |
| T: | 2.938 | AJ: | 7.25 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| BD: | 9 | AF: | 0.38 |
| AE2: | 0.97 | P: | 4.62 in |
| AG: | 10.5 | D: | 4.88 |
| V: | 4.26 in | BE1: | 0.5 in |
| AB: | 6.76 | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 24 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.938 in |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Bore Code: | 47 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Assembly: | YFC-2 |
| Model Code: | 52YFC | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

