How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 10.5 |
| AA: | 15.19 | D: | 4.88 |
| AE2: | 0.97 | LL: | 5.25 in |
| L: | 10.88 in | AK: | 8.5 |
| BE1: | 0.5 in | I: | 7.5 in |
| AF: | 0.38 | L1: | 14.86 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BD: | 9 | V: | 4.26 in |
| P: | 4.62 in | G: | 3.63 |
| H: | 0.53 in | AJ: | 7.25 |
| T: | 2.938 | U: | 1.25 in |
Technical Specifications
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 24 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 2.938 in |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | Motor Frame Size: | 250TC |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

