How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | T: | 2.938 |
| V: | 4.26 in | BF: | 0.41 |
| AB: | 6.76 | AF: | 0.38 |
| LL: | 5.25 in | AJ: | 5.88 |
| BE: | 0.38 in | G: | 3.63 |
| I: | 7.5 in | LM: | 13.21 |
| H: | 0.53 in | P: | 4.62 in |
| AK: | 4.5 | U: | 1.25 in |
| BD: | 5.88 | L: | 10.88 in |
| AE2: | 0.97 | AA: | 15.19 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 19.4 | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

