How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | G: | 3.63 |
| AA: | 15.19 | BE: | 0.38 in |
| P: | 4.62 in | LM: | 13.21 |
| U: | 1.25 in | AB: | 6.76 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | BF: | 0.41 |
| AK: | 4.5 | I: | 7.5 in |
| LL: | 5.25 in | AJ: | 5.88 |
| D: | 4.88 | V: | 4.26 in |
| H: | 0.53 in | AE2: | 0.97 |
| BD: | 5.88 | AG: | 10.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Motor Frame Size: | 56C |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.938 in |
| Input HP @ 1750 RPM: | 14.3 | Ratio: | 15:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Output RPM: | 117 | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

