How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LM: | 13.21 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 4.88 | AK: | 4.5 |
| G: | 3.63 | P: | 4.62 in |
| AB: | 6.76 | V: | 4.26 in |
| BF: | 0.41 | T: | 2.938 |
| BE: | 0.38 in | AA: | 15.19 |
| AE2: | 0.97 | I: | 7.5 in |
| L: | 10.88 in | H: | 0.53 in |
| U: | 1.25 in | LL: | 5.25 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 47 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 14.3 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Assembly: | YFC-2 | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

