How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BF: | 0.41 |
| AK: | 4.5 | AG: | 10.5 |
| BE: | 0.38 in | G: | 3.63 |
| AJ: | 5.88 | AB: | 6.76 |
| I: | 7.5 in | U: | 1.25 in |
| AE2: | 0.97 | T: | 2.938 |
| AF: | 0.38 | V: | 4.26 in |
| LL: | 5.25 in | D: | 4.88 |
| H: | 0.53 in | LM: | 13.21 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | L: | 10.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 14.3 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 117 |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

