How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 5.25 in |
| U: | 1.25 in | BF: | 0.41 |
| AG: | 10.5 | T: | 2.938 |
| D: | 4.88 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AA: | 15.19 | AK: | 4.5 |
| AE2: | 0.97 | L: | 10.88 in |
| AB: | 6.76 | I: | 7.5 in |
| AF: | 0.38 | P: | 4.62 in |
| LM: | 13.21 | BD: | 5.88 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 47 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-2 |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

