How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | I: | 7.5 in |
| AG: | 10.5 | U: | 1.25 in |
| AJ: | 5.88 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| T: | 2.938 | BE: | 0.38 in |
| AF: | 0.38 | V: | 4.26 in |
| LL: | 5.25 in | AB: | 6.76 |
| H: | 0.53 in | P: | 4.62 in |
| AA: | 15.19 | AE2: | 0.97 |
| L: | 10.88 in | D: | 4.88 |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 4.27 | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.938 in |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Bore Code: | 47 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

