How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | I: | 7.5 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | AJ: | 5.88 |
| AF: | 0.38 | LL: | 5.25 in |
| LM: | 13.21 | AG: | 10.5 |
| U: | 1.25 in | T: | 2.938 |
| V: | 4.26 in | AE2: | 0.97 |
| BD: | 5.88 | AK: | 4.5 |
| D: | 4.88 | AA: | 15.19 |
| H: | 0.53 in | BE: | 0.38 in |
| AB: | 6.76 | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Product Type: | Right Angle |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 7.5:1 | Bore Code: | 47 |
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 24 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

