How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 4.26 in |
| U: | 1.25 in | BE: | 0.38 in |
| AF: | 0.38 | AB: | 6.76 |
| D: | 4.88 | AA: | 15.19 |
| AK: | 4.5 | G: | 3.63 |
| BD: | 5.88 | AG: | 10.5 |
| LM: | 13.21 | T: | 2.938 |
| BF: | 0.41 | P: | 4.62 in |
| LL: | 5.25 in | H: | 0.53 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | I: | 7.5 in |
Technical Specifications
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 24 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Bore Code: | 47 |
| Motor Frame Size: | 56C | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

