How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | U: | 1.25 in |
| AG: | 10.5 | L: | 10.88 in |
| BD: | 5.88 | BF: | 0.41 |
| D: | 4.88 | LM: | 13.21 |
| AA: | 15.19 | G: | 3.63 |
| T: | 3 | H: | 0.53 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| P: | 4.62 in | LL: | 5.25 in |
| AF: | 0.38 | AE2: | 0.97 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Key: | 3/4 X 4.00 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 19.4 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output RPM: | 175 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Model Code: | 52YFC | Output Diameter (in): | 3 in |
| Ratio: | 10:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

