How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 5.25 in |
| G: | 3.63 | D: | 4.88 |
| BD: | 5.88 | BF: | 0.41 |
| AB: | 6.76 | AE2: | 0.97 |
| V: | 4.26 in | AG: | 10.5 |
| BE: | 0.38 in | AK: | 4.5 |
| L: | 10.88 in | T: | 3 |
| P: | 4.62 in | AA: | 15.19 |
| U: | 1.25 in | I: | 7.5 in |
| AJ: | 5.88 | AF: | 0.38 |
| LM: | 13.21 | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | YFC-2 | Output RPM: | 175 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 19.4 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 10:1 | Model Code: | 52YFC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Bore Code: | 48 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

