How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | U: | 1.25 in |
| L: | 10.88 in | P: | 4.62 in |
| V: | 4.26 in | AA: | 15.19 |
| AJ: | 5.88 | G: | 3.63 |
| BD: | 5.88 | LM: | 13.21 |
| D: | 4.88 | BF: | 0.41 |
| AF: | 0.38 | H: | 0.53 in |
| T: | 3 | BE: | 0.38 in |
| AB: | 6.76 | LL: | 5.25 in |
| I: | 7.5 in | AG: | 10.5 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Output RPM: | 117 | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.3 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 3 in |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Model Code: | 52YFC | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

