How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | G: | 3.63 |
| H: | 0.53 in | AB: | 6.76 |
| D: | 4.88 | U: | 1.25 in |
| BD: | 5.88 | L: | 10.88 in |
| V: | 4.26 in | BE: | 0.38 in |
| T: | 3 | AA: | 15.19 |
| AF: | 0.38 | AK: | 4.5 |
| LM: | 13.21 | AJ: | 5.88 |
| BF: | 0.41 | LL: | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 48 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 11.3 |
| Output Diameter (in): | 3 in | Ratio: | 20:1 |
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

