How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 4.88 |
| H: | 0.53 in | U: | 1.25 in |
| AF: | 0.38 | L: | 10.88 in |
| BE: | 0.38 in | V: | 4.26 in |
| AK: | 4.5 | BF: | 0.41 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | T: | 3 |
| AA: | 15.19 | AG: | 10.5 |
| I: | 7.5 in | AB: | 6.76 |
| P: | 4.62 in | AJ: | 5.88 |
| G: | 3.63 | LM: | 13.21 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.38 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Center Distance (in): | 5.25 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Input Diameter (in): | 1.25 in | Ratio Range: | 25:1 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

