How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 3.63 |
| AE2: | 0.97 | AB: | 6.76 |
| AG: | 10.5 | BD: | 5.88 |
| D: | 4.88 | LL: | 5.25 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | AA: | 15.19 |
| AF: | 0.38 | AK: | 4.5 |
| T: | 3 | L: | 10.88 in |
| H: | 0.53 in | LM: | 13.21 |
| P: | 4.62 in | AJ: | 5.88 |
| BE: | 0.38 in | I: | 7.5 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Model Code: | 52YFC | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 48 |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Output RPM: | 70 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.38 | Output Diameter (in): | 3 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

