How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LL: | 5.25 in |
| AE2: | 0.97 | AB: | 6.76 |
| U: | 1.25 in | BD: | 5.88 |
| I: | 7.5 in | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 3 | H: | 0.53 in |
| D: | 4.88 | AK: | 4.5 |
| LM: | 13.21 | AG: | 10.5 |
| AF: | 0.38 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| L: | 10.88 in | P: | 4.62 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Series Code: | OE |
| Ratio Range: | 30:1 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 8.04 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

