How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 3 |
| AE2: | 0.97 | D: | 4.88 |
| I: | 7.5 in | P: | 4.62 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | LM: | 13.21 |
| AB: | 6.76 | AF: | 0.38 |
| U: | 1.25 in | AK: | 4.5 |
| AJ: | 5.88 | AA: | 15.19 |
| L: | 10.88 in | BD: | 5.88 |
| LL: | 5.25 in | V: | 4.26 in |
| AG: | 10.5 | BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 58.3 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Diameter (in): | 3 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 30:1 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 8.04 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

