How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | LL: | 5.25 in |
| BF: | 0.41 | T: | 3 |
| V: | 4.26 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AE2: | 0.97 | H: | 0.53 in |
| AG: | 10.5 | I: | 7.5 in |
| LM: | 13.21 | AJ: | 5.88 |
| G: | 3.63 | L: | 10.88 in |
| P: | 4.62 in | AA: | 15.19 |
| BD: | 5.88 | AF: | 0.38 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Bore Code: | 48 | Model Code: | 52YFC |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 6.29 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

