How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AF: | 0.38 |
| BD: | 5.88 | AK: | 4.5 |
| P: | 4.62 in | BE: | 0.38 in |
| LM: | 13.21 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| BF: | 0.41 | I: | 7.5 in |
| AB: | 6.76 | AJ: | 5.88 |
| H: | 0.53 in | LL: | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
| T: | 3 | U: | 1.25 in |
| L: | 10.88 in | D: | 4.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.29 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3 in | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Series Code: | OE | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

