How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | D: | 4.88 |
| AB: | 6.76 | LM: | 13.21 |
| T: | 3 | L: | 10.88 in |
| LL: | 5.25 in | V: | 4.26 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AE2: | 0.97 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AG: | 10.5 | AK: | 4.5 |
| I: | 7.5 in | BF: | 0.41 |
| AF: | 0.38 | AA: | 15.19 |
| U: | 1.25 in | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Output RPM: | 341 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 28.2 |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

