How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.97 |
| BE: | 0.38 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AB: | 6.76 | AG: | 10.5 |
| V: | 4.26 in | LM: | 13.21 |
| T: | 3 | AF: | 0.38 |
| H: | 0.53 in | P: | 4.62 in |
| U: | 1.25 in | BF: | 0.41 |
| L: | 10.88 in | AK: | 4.5 |
| D: | 4.88 | BD: | 5.88 |
| AA: | 15.19 | G: | 3.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 28.2 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Series Code: | OE | Output Diameter (in): | 3 in |
| Ratio Range: | 5:1 | Output RPM: | 341 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 48 |
| Ratio: | 5:1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

