How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | D: | 4.88 |
| BE: | 0.38 in | G: | 3.63 |
| BF: | 0.41 | T: | 3 |
| L: | 10.88 in | AK: | 4.5 |
| AB: | 6.76 | I: | 7.5 in |
| AA: | 15.19 | U: | 1.25 in |
| V: | 4.26 in | P: | 4.62 in |
| AJ: | 5.88 | AE2: | 0.97 |
| LM: | 13.21 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| BD: | 5.88 | AG: | 10.5 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Bore Code: | 48 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Diameter (in): | 3 in | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.14 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

