How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LL: | 5.25 in |
| H: | 0.53 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AJ: | 5.88 | P: | 4.62 in |
| AB: | 6.76 | I: | 7.5 in |
| AK: | 4.5 | AG: | 10.5 |
| BF: | 0.41 | T: | 3 |
| V: | 4.26 in | BE: | 0.38 in |
| G: | 3.63 | LM: | 13.21 |
| U: | 1.25 in | AA: | 15.19 |
| L: | 10.88 in | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Bore Code: | 48 | Gear Type: | Worm |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3 in |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

