How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AB: | 6.76 | D: | 4.88 |
| BE: | 0.38 in | L: | 10.88 in |
| AF: | 0.38 | LM: | 13.21 |
| AG: | 10.5 | AE2: | 0.97 |
| AA: | 15.19 | BD: | 5.88 |
| H: | 0.53 in | AJ: | 5.88 |
| AK: | 4.5 | I: | 7.5 in |
| T: | 3 | LL: | 5.25 in |
| G: | 3.63 | P: | 4.62 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Motor Frame Size: | 140TC |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output RPM: | 29.2 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Output Diameter (in): | 3 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

