How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | H: | 0.53 in |
| AG: | 10.5 | V: | 4.26 in |
| LM: | 13.21 | BD: | 5.88 |
| BE: | 0.38 in | AF: | 0.38 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | L: | 10.88 in |
| T: | 3 | LL: | 5.25 in |
| D: | 4.88 | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| P: | 4.62 in | U: | 1.25 in |
| AA: | 15.19 | AE2: | 0.97 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 3 in | Motor Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 48 |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 24 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

