How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| V: | 4.26 in | G: | 3.63 |
| BF: | 0.41 | T: | 3 |
| LL: | 5.25 in | P: | 4.62 in |
| AK: | 4.5 | BD: | 5.88 |
| AF: | 0.38 | AA: | 15.19 |
| U: | 1.25 in | AB: | 6.76 |
| AE2: | 0.97 | BE: | 0.38 in |
| L: | 10.88 in | LM: | 13.21 |
| AG: | 10.5 | H: | 0.53 in |
| D: | 4.88 | AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Output Diameter (in): | 3 in | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 48 |
| Input HP @ 1750 RPM: | 24 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

