How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 10.88 in |
| AE2: | 0.97 | D: | 4.88 |
| AF: | 0.38 | H: | 0.53 in |
| T: | 3 | V: | 4.26 in |
| BF: | 0.41 | LL: | 5.25 in |
| G: | 3.63 | AA: | 15.19 |
| BD: | 5.88 | AK: | 4.5 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | U: | 1.25 in |
| BE: | 0.38 in | AG: | 10.5 |
| I: | 7.5 in | LM: | 13.21 |
Technical Specifications
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 24 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 3 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Bore Code: | 48 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

