How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AA: | 15.19 |
| LL: | 5.25 in | LM: | 13.21 |
| AF: | 0.38 | T: | 3 |
| AE2: | 0.97 | V: | 4.26 in |
| AG: | 10.5 | BD: | 5.88 |
| AK: | 4.5 | G: | 3.63 |
| BF: | 0.41 | U: | 1.25 in |
| L: | 10.88 in | BE: | 0.38 in |
| AJ: | 5.88 | P: | 4.62 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | I: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.91 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Bore Code: | 48 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 80:1 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

