How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| U: | 1.25 in | AE2: | 0.97 |
| LL: | 5.25 in | AJ: | 7.25 |
| AA: | 15.19 | AF: | 0.38 |
| BD: | 9 | D: | 4.88 |
| BE1: | 0.5 in | I: | 7.5 in |
| L: | 10.88 in | G: | 3.63 |
| T: | 3 | AG: | 10.5 |
| BF: | 0.53 | L1: | 14.3 in |
| H: | 0.53 in | AB: | 6.76 |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3 in | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 10:1 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 19.4 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

