How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 1.25 in |
| T: | 3 | AA: | 15.19 |
| V: | 4.26 in | P: | 4.62 in |
| LL: | 5.25 in | AB: | 6.76 |
| L1: | 14.3 in | BD: | 9 |
| L: | 10.88 in | BE1: | 0.5 in |
| AG: | 10.5 | AJ: | 7.25 |
| G: | 3.63 | D: | 4.88 |
| AF: | 0.38 | I: | 7.5 in |
| BF: | 0.53 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 19.4 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

