How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | H: | 0.53 in |
| BF: | 0.53 | AK: | 8.5 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | I: | 7.5 in |
| BE1: | 0.5 in | AG: | 10.5 |
| AF: | 0.38 | AB: | 6.76 |
| U: | 1.25 in | AJ: | 7.25 |
| BD: | 9 | G: | 3.63 |
| D: | 4.88 | L1: | 14.3 in |
| V: | 4.26 in | T: | 3 |
| P: | 4.62 in | L: | 10.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Diameter (in): | 3 in | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 48 |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

