How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BE1: | 0.5 in |
| AJ: | 7.25 | G: | 3.63 |
| D: | 4.88 | AG: | 10.5 |
| L: | 10.88 in | U: | 1.25 in |
| AB: | 6.76 | BD: | 9 |
| AE2: | 0.97 | L1: | 14.3 in |
| BF: | 0.53 | AK: | 8.5 |
| LL: | 5.25 in | P: | 4.62 in |
| AF: | 0.38 | I: | 7.5 in |
| T: | 3 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.07 | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Series Code: | OE |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Bore Code: | 48 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

