How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 3 |
| AJ: | 7.25 | AE2: | 0.97 |
| AG: | 10.5 | P: | 4.62 in |
| AB: | 6.76 | AF: | 0.38 |
| LL: | 5.25 in | U: | 1.25 in |
| L: | 10.88 in | AA: | 15.19 |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | G: | 3.63 |
| L1: | 14.3 in | H: | 0.53 in |
| BE1: | 0.5 in | D: | 4.88 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3 in | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 2.07 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Ratio: | 100:1 |
| Output RPM: | 17.5 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

