How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 10.5 |
| BE1: | 0.5 in | U: | 1.25 in |
| AA: | 15.19 | I: | 7.5 in |
| AE2: | 0.97 | V: | 4.26 in |
| T: | 3 | H: | 0.53 in |
| LL: | 5.25 in | AB: | 6.76 |
| G: | 3.63 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | D: | 4.88 |
| L1: | 14.3 in | L: | 10.88 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 14.3 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3 in | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 48 |
| Series Code: | OE | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output RPM: | 117 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

