How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | LL: | 5.25 in |
| L: | 10.88 in | AE2: | 0.97 |
| AF: | 0.38 | AA: | 15.19 |
| V: | 4.26 in | T: | 3 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AB: | 6.76 | H: | 0.53 in |
| BD: | 9 | AK: | 8.5 |
| G: | 3.63 | D: | 4.88 |
| I: | 7.5 in | U: | 1.25 in |
| BF: | 0.53 | P: | 4.62 in |
| AG: | 10.5 | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.3 |
| No. of Gear Reductions: | Single | Bore Code: | 48 |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio: | 15:1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Gear Type: | Worm | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

