How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | AA: | 15.19 |
| LL: | 5.25 in | P: | 4.62 in |
| AJ: | 7.25 | T: | 3 |
| U: | 1.25 in | G: | 3.63 |
| L: | 10.88 in | H: | 0.53 in |
| V: | 4.26 in | AE2: | 0.97 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AB: | 6.76 |
| BD: | 9 | I: | 7.5 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output RPM: | 87.5 | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

