How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.38 |
| G: | 3.63 | BD: | 9 |
| P: | 4.62 in | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| H: | 0.53 in | LL: | 5.25 in |
| AG: | 10.5 | I: | 7.5 in |
| AE2: | 0.97 | L: | 10.88 in |
| AJ: | 7.25 | AA: | 15.19 |
| D: | 4.88 | T: | 3 |
| BE1: | 0.5 in | AB: | 6.76 |
| V: | 4.26 in | BF: | 0.53 |
Technical Specifications
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Bore Code: | 48 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Diameter (in): | 3 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 9.38 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

