How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AF: | 0.38 |
| I: | 7.5 in | BE1: | 0.5 in |
| U: | 1.25 in | G: | 3.63 |
| T: | 3 | AG: | 10.5 |
| P: | 4.62 in | V: | 4.26 in |
| L: | 10.88 in | AB: | 6.76 |
| BD: | 9 | BF: | 0.53 |
| AA: | 15.19 | AE2: | 0.97 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AK: | 8.5 |
| L1: | 14.3 in | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 52YFC | Output Diameter (in): | 3 in |
| Center Distance (in): | 5.25 | Output RPM: | 58.3 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 30:1 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Series Code: | OE | Bore Code: | 48 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

