How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AF: | 0.38 |
| L: | 10.88 in | AB: | 6.76 |
| V: | 4.26 in | T: | 3 |
| H: | 0.53 in | I: | 7.5 in |
| BF: | 0.53 | U: | 1.25 in |
| G: | 3.63 | L1: | 14.3 in |
| LL: | 5.25 in | AG: | 10.5 |
| BE1: | 0.5 in | D: | 4.88 |
| P: | 4.62 in | BD: | 9 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AE2: | 0.97 | AA: | 15.19 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Model Code: | 52YFC |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 6.29 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

