How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AA: | 15.19 |
| I: | 7.5 in | AK: | 8.5 |
| LL: | 5.25 in | AF: | 0.38 |
| AJ: | 7.25 | U: | 1.25 in |
| P: | 4.62 in | AE2: | 0.97 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BD: | 9 | L: | 10.88 in |
| G: | 3.63 | BE1: | 0.5 in |
| AB: | 6.76 | AG: | 10.5 |
| H: | 0.53 in | BF: | 0.53 |
| L1: | 14.3 in | T: | 3 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 28.2 | Input Diameter (in): | 1.25 in |
| Ratio: | 5:1 | Output Diameter (in): | 3 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-2 |
| Output RPM: | 341 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

