How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | H: | 0.53 in |
| G: | 3.63 | AK: | 8.5 |
| L1: | 14.3 in | AF: | 0.38 |
| V: | 4.26 in | AJ: | 7.25 |
| BF: | 0.53 | AB: | 6.76 |
| U: | 1.25 in | L: | 10.88 in |
| BD: | 9 | P: | 4.62 in |
| D: | 4.88 | AG: | 10.5 |
| AA: | 15.19 | BE1: | 0.5 in |
| LL: | 5.25 in | AE2: | 0.97 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | YFC-2 | Center Distance (in): | 5.25 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Bore Code: | 48 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 341 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

