How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L1: | 14.3 in |
| AK: | 8.5 | D: | 4.88 |
| I: | 7.5 in | AE2: | 0.97 |
| P: | 4.62 in | BD: | 9 |
| BF: | 0.53 | V: | 4.26 in |
| AB: | 6.76 | U: | 1.25 in |
| AJ: | 7.25 | AA: | 15.19 |
| T: | 3 | BE1: | 0.5 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AG: | 10.5 |
| G: | 3.63 | LL: | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 180TC | Bore Code: | 48 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Model Code: | 52YFC | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

