How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.97 |
| P: | 4.62 in | AB: | 6.76 |
| AG: | 10.5 | U: | 1.25 in |
| I: | 7.5 in | AA: | 15.19 |
| LL: | 5.25 in | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AF: | 0.38 |
| BF: | 0.53 | H: | 0.53 in |
| L1: | 14.3 in | T: | 3 |
| L: | 10.88 in | V: | 4.26 in |
| D: | 4.88 | G: | 3.63 |
Technical Specifications
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Gear Type: | Worm |
| Ratio: | 50:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Ratio Range: | 50:1 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 5.14 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

