How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | P: | 4.62 in |
| L1: | 14.3 in | AA: | 15.19 |
| AG: | 10.5 | I: | 7.5 in |
| V: | 4.26 in | T: | 3 |
| D: | 4.88 | U: | 1.25 in |
| BF: | 0.53 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AB: | 6.76 | AF: | 0.38 |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | AK: | 8.5 |
| BD: | 9 | AE2: | 0.97 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Ratio: | 60:1 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Bore Code: | 48 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

