How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| LL: | 5.25 in | V: | 4.26 in |
| T: | 3 | G: | 3.63 |
| AA: | 15.19 | AB: | 6.76 |
| I: | 7.5 in | U: | 1.25 in |
| AG: | 10.5 | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AF: | 0.38 | BD: | 9 |
| D: | 4.88 | L1: | 14.3 in |
| AE2: | 0.97 | P: | 4.62 in |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 48 |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Ratio: | 60:1 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 4.27 | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

